Friction-Locked Connection for the Low-Speed Rotor and Gear Shaft

Build for wind turbines and wind energy applications, the CENTA-SCS is a superior clamping set for the friction-locked connection of the low-speed rotor shaft and gear input shaft. The extremely lightweight design is compact and space-saving. Compact diameter and connecting length make the CENTA-SCS easy to use and cost-effective. The design meets CCV specifications for low temperatures in operation ranges of -40°C to +70°C and meets corrosion standards according to ISO 12944/C3 or C4, ensuring a long life and durability.

CENTA-SCS
Roll over for more information
Compact Build: The CENTA SCS shows compact space saving dimensions in diameter and connecting length as well as cost benefit.
Lightweight: the CENTA-SCS clamping set for the friction-locked connection of rotor shaft and gear shaft is a real lightweight
Compact Build: The CENTA SCS shows compact space saving dimensions in diameter and connecting length as well as cost benefit.
Lightweight: the CENTA-SCS clamping set for the friction-locked connection of rotor shaft and gear shaft is a real lightweight

Why Rely on the CENTA Smart Clamping Set?

Lightweight

The superior benefit of the CENTA-SCS is the lightweight design, making it much easier to handle than conventional clamping sets.

Cost Benefit

With a compact-size, the CENTA-SCS space-saving dimensions and connecting length make the CENTA SCS easy to use, quick to install, and cost-effective.

Compact

The compact size of the CENTA-SCS is ideal for wind turbines, ensuring a fit that won’t add bulk to equipment.

Meets Industry Standards

The design meets CCV specifications for low temperatures in operation ranges of -40°C to +70°C. Meets corrosion standards according to ISO 12944/C3 or C4.

Dokumentation

CENTA SCS_Catalog

CENTA-SCS-DE-02-17

Catalog | English | 939 KB