RexWM

An excellent option for use as counterweight chain in machine tools and for applications with permanent tensile load.

RexWM Extreme Performance leaf chains offer the highest reliability, smooth running and long service life.

Features & Benefits

  • Excellent suitable for large pitch leaf chains
  • Reduced need for maintenance and extends the lubrication intervals
  • High wear resistance even with minimum lubrication
  • Long service life under heavy loads
  • Eco-friendly: reduced lubricant requirement
  • Suitable as leaf chain in sealed applications

Product Details

  • Compatible replacement for all standard chains
  • Batch number on silver colored plate for traceability
  • Special long-life lubricant
  • Operating temperature from -15° C to +75°C
  • No dripping of lubricant
  • Water-resistant

Dokumentation