R1002R50RE RC 100-2FR R 50 RE
10483444
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Pin Diameter (in): 0.375 in
- Pin Length (in): 3.05 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100-2
- Material: Steel
- Minimum Tensile Strength (lbs): 39060 lb
- Net Weight: 5.02
- Sprocket Unit: C-24
- Weight unit: LB
- Width Between Outer Plates (in): 0.75 in
RC 100-2FR R 50 Re