LC BL866_199P B/E MALE ENDS - JLG
10850444
$0.00
/
- Chain Pitch (in): 1 in
- Pin Diameter (in): 0.375196850393701 in
- Pin Diameter (mm): 9.53 mm
- Plate Thickness (in): 0.15748031496063 in
- Base Catalog No: BL866
- Lacing (in): 6 x 6 in
- Net Weight: 82.09
- Overall Width/Pin Length (in): 2.13 in
- Plate Depth (in): 0.929133858267717 in
- Weight unit: LB