OBS OL 08B-2_(nEU) USE 10817935

10702757
$0.00 / EA
  • Chain Pitch (in): 0.5 in
  • Inside Plate Height (in): 0.46 in
  • Pin Diameter (in): 0.175 in
  • Plate Thickness (in): 0.445 in
  • Roller Diameter (in): 0.335 in
  • Base Catalog No: 08B-2
  • Net Weight: 15.23
  • Weight unit: G
QTY