LCA BL634_L110_M16X65_HL
10692942
$0.00
/
- Chain Pitch (in): 0.75 in
- Pin Diameter (in): 0.311811023622047 in
- Pin Diameter (mm): 7.92 mm
- Plate Thickness (in): 0.122047244094488 in
- Base Catalog No: BL634
- Lacing (in): 3 x 4 in
- Net Weight: 204.64
- Overall Width/Pin Length (in): 1.04 in
- Plate Depth (in): 0.704724409448819 in
- Weight unit: G