OBS CL 16B-3 SC_BTL (nEU) USE 10593219

10593490
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.81 in
  • Pin Diameter (in): 0.326 in
  • Plate Thickness (in): 1 in
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 16B-3
  • Net Weight: 183.00
  • Weight unit: G
QTY