OBS D456-BA SJM984 PIN USE 10519407

10514270 MFG #: REX
$0.00 /
  • Chain Category: Bucket Elevator
  • Height: 8.00
  • Length: 1.00
  • Net Weight: 3.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY