D290-BA4 R2614/R4614/RS614 PIN

10509401 MFG #: REX
$0.00 /
  • Chain Category: Bucket Elevator
  • Height: 1.00
  • Length: 8.00
  • Net Weight: 2.17
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY