CF-X-001-0 ELEMENT ONLY
10722305
MFG #: Centa
$0.00
/ EA
- Coupling Size: 1
- Continuous Torque Rating (in-lb): 89 in/lbs
- Continuous Torque Rating (Nm): 10 Nm
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Grease Included: False
- Inner Diameter (in): 1.2 in
- Net Weight: 0.05
- Weight unit: KG