CF-X-002-0 ELEMENT ONLY
10718989
MFG #: Centa
$0.00
/
- Coupling Size: 2
- Continuous Torque Rating (in-lb): 266 in/lbs
- Continuous Torque Rating (Nm): 30 Nm
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Grease Included: False
- Inner Diameter (in): 1.6 in
- Net Weight: 0.10
- Weight unit: KG