CF-X-030-0S ELEMENT ONLY
CU_010357
MFG #: Centa
$0.00
/ EA
- Coupling Size: 30
- Continuous Torque Rating (in-lb): 4868 in/lbs
- Continuous Torque Rating (Nm): 550 Nm
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Grease Included: False
- Inner Diameter (in): 3.9 in