CF-X-016-0S ELEMENT ONLY
CU_009115
MFG #: Centa
$0.00
/
- Coupling Size: 16
- Continuous Torque Rating (in-lb): 2124 in/lbs
- Continuous Torque Rating (Nm): 240 Nm
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Grease Included: False
- Inner Diameter (in): 2.8 in
- Net Weight: 0.50
- Weight unit: KG