CF-X-001-0S ELEMENT ONLY

CU_006300 MFG #: Centa
$0.00 / EA
  • Coupling Size: 2
  • Continuous Torque Rating (in-lb): 89 in/lbs
  • Continuous Torque Rating (Nm): 10 Nm
  • Coupling Style: Element
  • Element Material: Natural Rubber & Aluminum
  • Grease Included: False
  • Inner Diameter (in): 1.2 in
  • Net Weight: 0.05
  • Weight unit: KG
QTY