CF-H-030 ELEMENT W/INSERTS
CU_005570
MFG #: Centa
$0.00
/
- Coupling Size: 20
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 4425 in/lbs
- Continuous Torque Rating (Nm): 500 Nm
- Inner Diameter (in): 3.9 in
- Inner Diameter (mm): 100 mm
- Net Weight: 1.71
- Weight unit: KG