CF-H-025 ELEMENT W/INSERTS
CU_005569
MFG #: Centa
$0.00
/
- Coupling Size: 25
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 3098 in/lbs
- Continuous Torque Rating (Nm): 350 Nm
- Inner Diameter (in): 3.3 in
- Inner Diameter (mm): 85 mm
- Net Weight: 1.50
- Weight unit: KG