CF-H-030-0 ELEMENT ONLY
CU_005387
MFG #: Centa
$0.00
/
- Coupling Size: 30
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 4425 in/lbs
- Continuous Torque Rating (Nm): 500 Nm
- Inner Diameter (in): 3.9 in
- Inner Diameter (mm): 100 mm
- Net Weight: 0.64
- Weight unit: KG