SSA815-7.5IN
762.33.72
MFG #: Rexnord
$0.00
/
- Chain Material: Austenitic Stainless Steel
- Chain Material Description: Austenitic Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 625 lb
- Chain Strength (N): 2775 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: Straight
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 815
- Net Weight: 0.43
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
SS815 7.5 Inch Wide TableTop® Chain Made From Austenitic Stainless Steel And Assembled With Stainless Steel Pins