HP7705-30IN
HP7705-30
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 30 in
- Chain Width (mm): 762 mm
- Curve Retention Type: Straight
- Open Area (%): 0.03
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 7705
- Chain Strength (lbs/ft): 2950 lb/ft
- Chain Strength (N/m): 43041 Nm
- Net Weight: 0.58
- Rod/Pin Material: Polyester
- Weight unit: LB
HP7705 30 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins