LF5936-36IN
LF5936-36
MFG #: Rexnord
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Chain Width (in): 36 in
- Chain Width (mm): 914.4 mm
- Curve Retention Type: Straight
- Open Area (%): 0.164
- Straight or Side-Flex: Straight Running
- Surface Type: Flush Grid
- Chain Number: 5936
- Chain Strength (lbs/ft): 900 lb/ft
- Chain Strength (N/m): 13131 Nm
- Net Weight: 0.24
- Rod/Pin Material: Polypropylene
- Weight unit: LB
LF5936 36 Inch Wide MatTop® Chain Molded in Tan Low Friction Material And Assembled With Polypropylene Pins