LF5935-18IN
LF5935-18
MFG #: Rexnord
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Curve Retention Type: Straight
- Open Area (%): 0.021
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 5935
- Chain Strength (lbs/ft): 900 lb/ft
- Chain Strength (N/m): 13131 Nm
- Net Weight: 0.12
- Rod/Pin Material: Polypropylene
- Weight unit: LB
LF5935 18 Inch Wide MatTop® Chain Molded in Tan Low Friction Material And Assembled With Polypropylene Pins