XLG1000FG-595MM
817.40.16
MFG #: Rexnord
$0.00
/ FT
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 23.43 in
- Chain Width (mm): 595 mm
- Curve Retention Type: Straight
- Open Area (%): 0.4
- Straight or Side-Flex: Straight Running
- Surface Type: Flush Grid
- Chain Number: 1000FG
- Chain Strength (lbs/ft): 1508 lb/ft
- Chain Strength (N/m): 22000 Nm
- Rod/Pin Material: Polypropylene
XLG1000FG 595mm Wide Flush Grid MatTop® Chain Molded in Green Low Friction Acetal Material And Assembled With Polypropylene Pins