LF882TAB GRIP-3.75IN J NEO BK 40SH
81429091
MFG #: Rexnord
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 625 lb
- Chain Strength (N): 2775 N
- Chain Width (in): 3.75 in
- Chain Width (mm): 95.3 mm
- Curve Retention Type: TAB
- Gripper Hardness: 40 Shore A
- Gripper Material: Neoprene
- Gripper Style: Jaw
- Straight or Side-Flex: Side-flexing
- Surface Type: SideGrip™
- Chain Number: 882TAB G
- Gripper Color: Black
- Net Weight: 0.13
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
LF882TAB G 3.75 Inch Wide TableTop® Gripper Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins And Black J-Style Neoprene Grippers With 40 Shore A Hardness