LF882TAB LBP-3.75IN PE-1PC ROLLER
81403151
MFG #: Rexnord
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 625 lb
- Chain Strength (N): 2775 N
- Chain Width (in): 3.75 in
- Chain Width (mm): 95.3 mm
- Curve Retention Type: TAB
- Straight or Side-Flex: Side-flexing
- Surface Type: Low Backline Pressure
- Chain Number: 882TAB LBP
- LBP Roller Type: 1 Piece Polyethylene
- Net Weight: 0.30
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
LF882TAB LBP 3.75 Inch Wide Low Backline Pressure TableTop® Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins And A Single Polyethylene Roller