XLA_HDF LBP-12IN
752.89.20
MFG #: Rexnord
$0.00
/
- Chain Material: XLA
- Chain Material Description: Internally Lubricated Polyacetal
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 863 lb
- Chain Strength (N): 3830 N
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Curve Retention Type: TAB
- Straight or Side-Flex: Side-flexing
- Surface Type: Low Backline Pressure
- Chain Number: 882TAB LBP
- Net Weight: 103.27
- Rod/Pin Material: Stainless Steel
- Weight unit: G
XLA HDF LBP (882TAB LBP) 12 Inch Wide Heavy Duty Low Backline Pressure TableTop® Chain Molded In Black Internally Lubricated Acetal Material And Assembled With Stainless Steel Pins