HP880TAB RT-4.5IN 1SD60-T2P
81415982
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 425 lb
- Chain Strength (N): 1887 N
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (in): 3 in
- SG/RT Spacing (mm): 76.2 mm
- SG/RT Spacing (Pitches): Every 2nd Pitch
- Straight or Side-Flex: Side-flexing
- Surface Type: RubberTop®
- Chain Number: 880TAB RubberTop®
- Net Weight: 0.09
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
HP880TAB RT RubberTop 4.5 Inch Wide TableTop® Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every 2nd Pitch