KFBS2M40K13 40MM FLANGE BALL BRG
KFBS2M40K13
MFG #: Link-Belt
$0.00
/
- Duty/Series: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Adjustment Slot Width (in): Active in
- Adjustment Slot Width (mm): False mm
- Available End Cap: SEE AUX CAP KIT
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Coating Material: BLACK OXIDE
- Grease Fitting Thread Size: RP 1/8 PAR
- Insert: SG2M40ELK8299A
- Lubrication Type: MOBIL FM222 FOOD GRADE H1
- Maximum Speed (RPM): 4500 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.00
- Radial Dynamic Load Capacity (lb): 7330 lb
- Radial Static Load Capacity (lb): 4460 lb
- Retainer Type: NYLON
- Size Code: 208
- Special Lube Fitting: HOUSING PLUGGED
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted