KFBS2E20D 1 1/4 FLANGE BALL BRG
KFBS2E20D
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.25 in
- Duty/Series: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Seal Type: Single Lip Contact Seal
- Adjustment Slot Width (in): Active in
- Adjustment Slot Width (mm): True mm
- Auxiliary Seals: 1 OP CP DBL LIP BN SFT R AUX
- Available End Cap: SEE AUX CAP KIT
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Coating Material: BLACK OXIDE
- C Dynamic Load Rating: 4390 lb
- Co Static Load Rating: 2530 lb
- Distance Between Bolt Holes (in): K2196 (Closed); K2E206D (Open)
- Distance Between Bolt Holes [Max] (in): E Lip Seal;Closed Unit w/ End Cap & Seal;Open Unit w/ Auxiliary Seal
- Distance Between Two Upper Holds on Housing (in): 1 7/8 in
- Distance from Bearing Centerline to Bottom of Housing (in): 3 55/64 in
- Distance from Bearing Centerline to Mounting Bolt Hole Centers (in): 2 1/16 in
- Distance From Mounting Bolt Center to Mounting Bolt Center (in): 1 1/4 in
- Distance from Mounting Surface to Cap Face (in): 2 11/64 in
- Distance from Mounting Surface to Inside of Cap Face (in): 2 3/32 in
- Distance from Mounting Surface to Outer Most Bearing Face (in): 1 3/4 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.25
- Housing Length (in): 5 15/32 in
- Housing Width (in): 3 13/64 in
- Insert: SG2E20ELK8299A
- Length: 5.75
- Lubrication Type: MOBIL FM222 FOOD GRADE H1
- Maximum Speed (RPM): 5600 rpm
- Maximum Temperature (C): 90 C
- Maximum Temperature (F): 194 F
- Mounted Clearance: C3 STANDARD
- Mounting Bolt Size (in): 3/8 in
- Mounting Housing Width (in): 9/16 in
- Net Weight: 1.15
- Retainer Type: NYLON
- Seal Kit: K2E20E (back auxiliary seal)
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 206
- Special Lube Fitting: STD FITTING PLUS PLASTIC PLUG
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Volume: 0.322
- Volume Unit: GLL
- Weight unit: LB
- Width: 5.75
1 1/4" Mounted Ball Bearing, Intermediate Duty, Polyamide 3-Bolt Bracket Flange Block, Setscrew Locking, Single Lip Contact Seal, Open end cap with seal and rear auxilary dual lip seal